XM-A357-0404C
XR-A357-0404C RoHS



Bias Tee, BT-0010SMG-2 [PCB: 210]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Spec Sheet

N/A BT-0010SMG

Manufacturer Specs

Low Freq

N/A 20 MHz

High Freq

N/A 10000 MHz

IL

N/A 0.5 dB

Isolation

N/A 40 dB

ROHS

RoHS

N/A XR-A357-0404C