XM-A357-0404D
XR-A357-0404D RoHS



Bias Tee, BT-0010SMG-2 [PCB: 0210]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A BT-0010SMG-2

Manufacturer Specs

Low Freq

N/A 20 MHz

High Freq

N/A 10000 MHz

IL

N/A 0.5 dB

Isolation

N/A 40 dB

ROHS

RoHS

N/A XR-A357-0404D