XM-D241-0404D
XR-D241-0404D RoHS



Bias Tee, BTL-0012SMG-2 [PCB: 0210]
Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A BTL-0012SMG-2

Manufacturer Specs

Low Freq

N/A 0.5 MHz

High Freq

N/A 12 MHz

IL

N/A 0.5 dB

Isolation

N/A 35 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-D241-0404D