XM-A1F6-0404D
XR-A1F6-0404D RoHS



Coupler, DC0710J5020AHF [PCB: 0071]
CPL=-21dB F=700M-1G IL=0.5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A DC0710J5020AHF

Manufacturer Specs

Low Freq

N/A 700 MHz

High Freq

N/A 1000 MHz

Coupling

N/A -21 dB

IL

N/A 0.5 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A1F6-0404D