XM-A1G1-0404D
XR-A1G1-0404D RoHS



Coupler, DC2337J5010AHF [PCB: 0071]
CPL=-12dB F=2.3G-3.7G IL=0.7dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A DC2337J5010AHF

Manufacturer Specs

Low Freq

N/A 2300 MHz

High Freq

N/A 3700 MHz

Coupling

N/A -12 dB

IL

N/A 0.7 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A1G1-0404D