XM-A1G6-0404D
XR-A1G6-0404D RoHS



Coupler, X3C26P1-30S [PCB: 0072]
Directional CPL= 30dB F=2.3G-2.9GHz Pmax=200W

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A X3C26P1-30S

Manufacturer Specs

Low Freq

N/A 2300 MHz

High Freq

N/A 3600 MHz

Coupling

N/A -31 dB

IL

N/A 0.2 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A1G6-0404D