XM-A1H2-0404C
XR-A1H2-0404C RoHS



Coupler, X3C25P1-05S [PCB: 74]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A X3C25P1-05S

Manufacturer Specs

Low Freq

N/A 2300 MHz

High Freq

N/A 2700 MHz

Coupling

N/A -5 dB

IL

N/A 2.2 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A1H2-0404C