XM-A2D9-0404C
XR-A2D9-0404C RoHS



Coupler, DC0710J5020AHF [PCB: 75]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A DC0710J5020AHF

Manufacturer Specs

Low Freq

N/A 700 MHz

High Freq

N/A 1000 MHz

Coupling

N/A -21 dB

IL

N/A 0.5 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A2D9-0404C