XM-A2E6-0404C
XR-A2E6-0404C RoHS



Coupler, DC4759J5020AHF [PCB: 75]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A DC4759J5020AHF

Manufacturer Specs

Low Freq

N/A 4700 MHz

High Freq

N/A 5900 MHz

Coupling

N/A -21 dB

IL

N/A 0.6 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A2E6-0404C