XM-A2G6-0404D
XR-A2G6-0404D RoHS



Coupler, ADC-20-12+ [PCB: 0009]
CPL=-20dB F=100M-1.2G IL=0.5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADC-20-12+

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 1200 MHz

Coupling

N/A -20 dB

IL

N/A 0.5 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A2G6-0404D