XM-A2G7-0404C
XR-A2G7-0404C RoHS



Coupler, ADC-26-52+ [PCB: 9]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADC-26-52+

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 500 MHz

Coupling

N/A -26.5 dB

IL

N/A 0.2 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A2G7-0404C