XM-A2G8-0404D
XR-A2G8-0404D RoHS



Coupler, ADC-6-1R+ [PCB: 0010]
CPL=-6.2dB F=5M-200M IL=1.8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADC-6-1R+

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 200 MHz

Coupling

N/A -6.2 dB

IL

N/A 1.8 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A2G8-0404D