XM-A2G9-0404C
XR-A2G9-0404C RoHS



Coupler, ADC-10-1R+ [PCB: 10]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADC-10-1R+

Manufacturer Specs

Low Freq

N/A 5 MHz

High Freq

N/A 900 MHz

Coupling

N/A -10.5 dB

IL

N/A 1 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A2G9-0404C