XM-A2Y1-0404C
XR-A2Y1-0404C RoHS



Coupler, FPC06073 [PCB: 185]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06073

Manufacturer Specs

Low Freq

N/A 4000 MHz

High Freq

N/A 8000 MHz

Coupling

N/A 11 dB

IL

N/A 1 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A2Y1-0404C