XM-A2Y2-0404D
XR-A2Y2-0404D RoHS



Coupler, FPC06076 [PCB: 0185]
CPL=-22dB F=4G-8G IL=0.5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06076

Manufacturer Specs

Low Freq

N/A 4000 MHz

High Freq

N/A 8000 MHz

Coupling

N/A -22 dB

IL

N/A 0.5 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A2Y2-0404D