XM-A2Y4-0404D
XR-A2Y4-0404D RoHS



Coupler, FPC06077 [PCB: 0188]
CPL=25dB F=5G-14G IL=0.6dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06077

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 14000 MHz

Coupling

N/A 25 dB

IL

N/A 0.6 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A2Y4-0404D