XM-A2Y6-0404C
XR-A2Y6-0404C RoHS



Coupler, FPC06078 [PCB: 189]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06078

Manufacturer Specs

Low Freq

N/A 8000 MHz

High Freq

N/A 22000 MHz

Coupling

N/A 21 dB

IL

N/A 1 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A2Y6-0404C