XM-A471-0409D
XR-A471-0409D RoHS



Coupler, X4C45J1-03G [PCB: 1992]
Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A X4C45J1-03G

Manufacturer Specs

Low Freq

N/A 3600 MHz

High Freq

N/A 5100 MHz

IL

N/A 0.5 dB

Isolation

N/A 20 dB

Amp Bal

N/A 0.5 dB

Phase Bal

N/A 90 ± 4.0 Deg

ROHS

RoHS

N/A XR-A471-0409D