XM-A7J8-0404D
XR-A7J8-0404D RoHS



Coupler, EDC21-24+ [PCB: 0813]
CPL=21dB F=4G-20G IL=0.7dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EDC21-24+

Manufacturer Specs

Low Freq

N/A 4000 MHz

High Freq

N/A 20000 MHz

Coupling

N/A 21 dB

IL

N/A 0.7 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7J8-0404D