XM-A7L7-0404C
XR-A7L7-0404C RoHS



Coupler, FPC07181 [PCB: 670]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC07181

Manufacturer Specs

Low Freq

N/A 20000 MHz

High Freq

N/A 40000 MHz

Coupling

N/A -20 dB

IL

N/A 0.3 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A7L7-0404C