XM-A7L8-0404D
XR-A7L8-0404D RoHS



Coupler, FPC07182 [PCB: 0670]
CPL=-10dB F=20G-40G IL=0.3dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC07182

Manufacturer Specs

Low Freq

N/A 20000 MHz

High Freq

N/A 40000 MHz

Coupling

N/A -10 dB

IL

N/A 0.3 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7L8-0404D