XM-A7X8-0404C
XR-A7X8-0404C RoHS



Coupler, FPC06719 [PCB: 685]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06719

Manufacturer Specs

Low Freq

N/A 6000 MHz

High Freq

N/A 18000 MHz

Coupling

N/A -10 dB

IL

N/A 1 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7X8-0404C