XM-A7X9-0404C
XR-A7X9-0404C RoHS



Coupler, FPC06701 [PCB: 688]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06701

Manufacturer Specs

Low Freq

N/A 10700 MHz

High Freq

N/A 12750 MHz

Coupling

N/A 3 dB

IL

N/A 0.5 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-A7X9-0404C