XM-A7X9-0404D
XR-A7X9-0404D RoHS



Coupler, FPC06701 [PCB: 0688]
CPL=3dB F=10.7G-12.75G IL=0.5dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06701

Manufacturer Specs

Low Freq

N/A 10700 MHz

High Freq

N/A 12750 MHz

Coupling

N/A 3 dB

IL

N/A 0.5 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7X9-0404D