XM-A7Y1-0604D
XR-A7Y1-0604D RoHS



Coupler, FPC06700 [PCB: 0687]
CPL=-3dB F=5.9G-6.5G IL=3dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06700

Manufacturer Specs

Low Freq

N/A 5900 MHz

High Freq

N/A 6500 MHz

Coupling

N/A -3 dB

IL

N/A 3.0 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A7Y1-0604D