XM-B5H4-0609D
XR-B5H4-0609D RoHS



Coupler, IPP-7118RT [PCB: 1137]
F=690M-6G CPL=3dB IL=0.8dB 90Deg 50W
J1=IN J2=ISO (Internal 50ohm Term) J3=90Deg J4=0Deg

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A IPP

Spec Sheet

N/A IPP-7118RT

Manufacturer Specs

Low Freq

N/A 690 MHz

High Freq

N/A 6000 MHz

Coupling

N/A 3 dB

IL

N/A 0.8 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B5H4-0609D