XM-B5N1-0404C
XR-B5N1-0404C RoHS



Coupler, DCW-22-332+ [PCB: 1112]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A DCW-22-332+

Manufacturer Specs

Low Freq

N/A 1200 MHz

High Freq

N/A 3300 MHz

Coupling

N/A 22 dB

IL

N/A 0.4 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B5N1-0404C