XM-B5N2-0404C
XR-B5N2-0404C RoHS



Coupler, ADC-20-132+ [PCB: 10]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A ADC-20-132+

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 1300 MHz

Coupling

N/A 20 dB

IL

N/A 0.4 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B5N2-0404C