XM-B611-0404D
XR-B611-0404D RoHS



Coupler, FPC06302 [PCB: 1736]
Cpl - Left, Thru - Straight
Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06302

Manufacturer Specs

Low Freq

N/A 8000 MHz

High Freq

N/A 12000 MHz

Coupling

N/A -22 dB

IL

N/A 0.3 dB

Directivity

N/A 15 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B611-0404D