XM-B7A7-0904D
XR-B7A7-0904D RoHS



Coupler, SCBD-20-272HP+ [PCB: 0669]
CPL=18.6dB F=1.75G-2.75G IL=0.25dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCBD-20-272HP+

Manufacturer Specs

Low Freq

N/A 1750 MHz

High Freq

N/A 2750 MHz

Coupling

N/A 18.6 dB

IL

N/A 0.25 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7A7-0904D