XM-B7A8-0904C
XR-B7A8-0904C RoHS



Coupler, SCBD-25-122HP+ [PCB: 669]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCBD-25-122HP+

Manufacturer Specs

Low Freq

N/A 800 MHz

High Freq

N/A 1220 MHz

Coupling

N/A 25 dB

IL

N/A 0.1 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7A8-0904C