XM-B7A8-0904D
XR-B7A8-0904D RoHS



Coupler, SCBD-25-122HP+ [PCB: 0669]
CPL=25dB F=800M-1.22G IL=0.1dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCBD-25-122HP+

Manufacturer Specs

Low Freq

N/A 800 MHz

High Freq

N/A 1220 MHz

Coupling

N/A 25 dB

IL

N/A 0.1 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7A8-0904D