XM-B7B1-0904D
XR-B7B1-0904D RoHS



Coupler, SCBD-30-62HP+ [PCB: 0669]
CPL=31dB F=400M-620M IL=0.8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCBD-30-62HP+

Manufacturer Specs

Low Freq

N/A 400 MHz

High Freq

N/A 620 MHz

Coupling

N/A 31 dB

IL

N/A 0.8 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7B1-0904D