XM-B7B2-0904D
XR-B7B2-0904D RoHS



Coupler, SYBD-10-63HP+ [PCB: 0669]
CPL=11.8dB F=2.7G-6G IL=0.6dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SYBD-10-63HP+

Manufacturer Specs

Low Freq

N/A 2700 MHz

High Freq

N/A 6000 MHz

Coupling

N/A 11.8 dB

IL

N/A 0.6 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7B2-0904D