XM-B7B6-0904D
XR-B7B6-0904D RoHS



Coupler, SYBD-16-272HP+ [PCB: 0669]
CPL=14.5dB F=1.75G-2.7G IL=0.4dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SYBD-16-272HP+

Manufacturer Specs

Low Freq

N/A 1750 MHz

High Freq

N/A 2700 MHz

Coupling

N/A 14.5 dB

IL

N/A 0.4 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7B6-0904D