XM-B7C2-0904D
XR-B7C2-0904D RoHS



Coupler, SYBD-20-142HP+ [PCB: 0669]
CPL=21dB F=960M-1.4G IL=0.8dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SYBD-20-142HP+

Manufacturer Specs

Low Freq

N/A 960 MHz

High Freq

N/A 1400 MHz

Coupling

N/A 21 dB

IL

N/A 0.8 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7C2-0904D