XM-B7C6-0904D
XR-B7C6-0904D RoHS



Coupler, SYBD-23-13HP+ [PCB: 0669]
CPL=23.5dB F=800M-1G IL=0.06dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SYBD-23-13HP+

Manufacturer Specs

Low Freq

N/A 800 MHz

High Freq

N/A 1000 MHz

Coupling

N/A 23.5 dB

IL

N/A 0.06 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7C6-0904D