XM-B7D2-0904D
XR-B7D2-0904D RoHS



Coupler, SYBD-28-62HP+ [PCB: 0669]
CPL=28.8dB F=400M-610M IL=0.03dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SYBD-28-62HP+

Manufacturer Specs

Low Freq

N/A 400 MHz

High Freq

N/A 610 MHz

Coupling

N/A 28.8 dB

IL

N/A .03 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7D2-0904D