XM-B7E2-0404C
XR-B7E2-0404C RoHS



Coupler, FPC07803 [PCB: 1398]
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC07803

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 40000 MHz

Coupling

N/A 20 dB

IL

N/A 3.0 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B7E2-0404C