XM-B9Y3-0404C
XR-B9Y3-0404C RoHS



Coupler, FPC06074 [PCB: 1736]
Thru, Left-Right
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A FPC06074

Manufacturer Specs

Low Freq

N/A 8000 MHz

High Freq

N/A 12000 MHz

Coupling

N/A 12 dB

IL

N/A 1 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-B9Y3-0404C