XM-C3J6-0404D
XR-C3J6-0404D RoHS



Coupler, X3C19P1-04S [PCB: 0072]
CPL=4dB F=1.5G-2G IL=0.15dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A X3C19P1-04S

Manufacturer Specs

Low Freq

N/A 1500 MHz

High Freq

N/A 2000 MHz

Coupling

N/A 4 dB

IL

N/A 0.15 dB

Phase Bal

N/A 90 ± 4.0 Deg

Directivity

N/A 20 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-C3J6-0404D