XM-C3J8-0404D
XR-C3J8-0404D RoHS



Coupler, X3C25P1-02S [PCB: 0072]
CPL=1.9dB F=2.3G-2.7G IL=0.18dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A X3C25P1-02S

Manufacturer Specs

Low Freq

N/A 2300 MHz

High Freq

N/A 2700 MHz

Coupling

N/A 1.9 dB

IL

N/A 0.18 dB

Phase Bal

N/A 90 ± 4.0 Deg

PKG

N/A SMT

ROHS

RoHS

N/A XR-C3J8-0404D