XM-C3K2-0404D
XR-C3K2-0404D RoHS



Coupler, XC2500P-20S [PCB: 0072]
CPL=20dB F=2.3G-2.7G IL=0.2dB

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A XC2500P-20S

Manufacturer Specs

Low Freq

N/A 2300 MHz

High Freq

N/A 2700 MHz

Coupling

N/A 20 dB

IL

N/A 0.2 dB

Directivity

N/A 20 dB

PKG

N/A SMT

ROHS

RoHS

N/A XR-C3K2-0404D