XM-C3M2-0404D
XR-C3M2-0404D RoHS



Coupler, XC3500P-03S [PCB: 0072]
CPL=3dBdB F=3.3G-3.85G IL=0.25dB
Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A XC3500P-03S

Manufacturer Specs

Low Freq

N/A 3300 MHz

High Freq

N/A 3850 MHz

Coupling

N/A 3 dB

IL

N/A 0.25 dB

Isolation

N/A 21 dB

Amp Bal

N/A 0.25 dB

Phase Bal

N/A 90 ± 3 Deg

PKG

N/A SMT

ROHS

RoHS

N/A XR-C3M2-0404D