XM-C9R4-0409D
XR-C9R4-0409D RoHS



Coupler, C0727J5003AHF [PCB: 1928]
Thru on a 4 ports hybrid ports.
Unit of Measure

Manufacturer Info

Product Page

N/A Anaren

Spec Sheet

N/A C0727J5003AHF

Manufacturer Specs

Low Freq

N/A 700 MHz

High Freq

N/A 2700 MHz

Coupling

N/A 3 dB

IL

N/A 0.8 dB

Amp Bal

N/A 2.3 dB

Phase Bal

N/A 6.5 Deg

PKG

N/A SMT

ROHS

RoHS

N/A XR-C9R4-0409D