XM-D8E5-0409D



Coupler, PSC50D07S [PCB: 3190]
F=18-50G IL=0.2dB ISO=35dB
Unit of Measure

Manufacturer Info

Product Page

N/A Nuvotronics

Spec Sheet

N/A PSC50D07S

Manufacturer Specs

Low Freq

N/A 18000 MHz

High Freq

N/A 50000 MHz

Coupling

N/A -20 dB

IL

N/A 0.2 dB

Isolation

N/A 35 dB

Directivity

N/A 10 dB

PKG

N/A SMT

S-Parameter Plot

 

N/A