XM-D8J9-0919D



Coupler, IPP-7015 [PCB: 3004]
F=1-4.2G IL=0.5dB ISO=18dB P=80W
Unit of Measure

Manufacturer Info

Product Page

N/A IPP

Spec Sheet

N/A IPP-7015

Manufacturer Specs

Low Freq

N/A 1000 MHz

High Freq

N/A 4200 MHz

IL

N/A 0.5 dB

Isolation

N/A 18 dB

Amp Bal

N/A 0.6 dB

Phase Bal

N/A 5 Deg

PKG

N/A SMT

S-Parameter Plot

 

N/A