XM-D8K1-1204D



Coupler, IPP-7093 [PCB: 3010]
F=2-8G IL=0.8dB ISO=15dB P=50W
Unit of Measure

Manufacturer Info

Product Page

N/A IPP

Spec Sheet

N/A IPP-7093

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 8000 MHz

IL

N/A 0.8 dB

Isolation

N/A 15 dB

Amp Bal

N/A 0.65 dB

Phase Bal

N/A 8 Deg

PKG

N/A SMT

S-Parameter Plot

 

N/A