XM-D8K3-0409D



Coupler, IPP-7112 [PCB: 2999]
F=8-12G IL=0.3dB ISO=17dB P=50W
Unit of Measure

Manufacturer Info

Product Page

N/A IPP

Spec Sheet

N/A IPP-7112

Manufacturer Specs

Low Freq

N/A 8000 MHz

High Freq

N/A 12000 MHz

IL

N/A 0.3 dB

Isolation

N/A 17 dB

Amp Bal

N/A 0.55 dB

Phase Bal

N/A 6 Deg

PKG

N/A SMT

S-Parameter Plot

 

N/A