XM-A6E6-0404C-01
XR-A6E6-0404C-01 RoHS



Detector, HMC948LP3E [PCB: 683]
Detector Output: RF Trace, SMA Connector
Included Bias Controller: XM-B1B6-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC948LP3E

Manufacturer Specs

Pin Low

N/A -40 dBm

Pin High

N/A 0 dBm

Low Freq

N/A 1000 MHz

High Freq

N/A 23000 MHz

ROHS

RoHS

N/A XR-A6E6-0404C-01